IESNA:LM-63-2002
[TEST]P1390406
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8497.2
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
31.4 41.8 44.4 47.0 49.7 54.9 60.1 65.3 70.6 78.4 88.9 104.5 133.3 164.7 167.3 164.7 167.3 185.6 256.1 420.8 572.4 663.9 674.3 643.0 
629.9 457.4 371.1 318.9 290.1 261.4 232.6 196.0 125.5 57.5 23.5 2.6 0.0 0.0 
31.4 41.8 44.4 49.7 52.3 60.1 65.3 75.8 83.6 99.3 135.9 206.5 311.0 371.1 415.6 475.7 572.4 781.5 1280.7 2119.7 3092.0 3314.2 
2977.0 2498.7 2365.4 1900.2 1385.3 982.8 677.0 480.9 342.4 258.8 122.8 65.3 23.5 2.6 0.0 0.0 
31.4 41.8 44.4 49.7 57.5 65.3 75.8 99.3 151.6 331.9 629.9 1001.1 1335.6 1706.8 2072.7 2467.3 2943.0 3910.1 6142.2 8818.7 
10305.9 10525.4 10122.9 9717.8 9584.5 9270.8 8682.8 7430.8 5219.6 2956.1 1424.5 546.3 169.9 86.3 28.8 2.6 0.0 0.0 
31.4 39.2 41.8 49.7 60.1 70.6 91.5 138.5 339.8 943.6 1659.7 2355.0 3092.0 3622.6 4208.1 4770.0 5828.6 8222.7 11304.3 
14135.0 15057.6 15326.8 15392.2 15726.7 15833.9 15935.8 14665.5 11581.4 8750.7 6082.1 4145.3 1204.9 337.2 96.7 20.9 2.6 0.0 
0.0 
31.4 36.6 41.8 49.7 60.1 73.2 99.3 193.4 588.1 1529.0 2655.5 3552.0 4263.0 4958.2 5807.7 6748.6 8452.7 11931.6 16793.1 
19257.8 20081.2 20243.2 20899.2 21602.3 21646.8 20878.3 18175.8 14621.1 11314.8 9210.7 6040.3 1871.4 616.8 130.7 26.1 2.6 0.0 
0.0 
31.4 34.0 39.2 47.0 60.1 73.2 107.2 209.1 765.8 1936.8 3180.9 3996.4 4702.1 5564.6 6521.2 7700.0 9858.9 13938.9 19004.3 
21429.8 22477.9 23063.4 24145.5 24676.1 24613.3 23350.9 20086.4 15995.9 13442.3 10967.1 6670.2 2616.3 833.8 128.1 26.1 0.0 
0.0 0.0 
31.4 31.4 36.6 44.4 57.5 70.6 96.7 193.4 661.3 1651.9 2697.4 3570.3 4215.9 4843.2 5658.7 6633.6 8254.1 11602.3 16367.1 
18952.0 19639.4 19788.4 20324.2 20867.9 20925.4 20018.4 17347.2 14090.5 11129.2 8957.2 5941.0 1947.2 841.6 175.1 23.5 0.0 0.0 
0.0 
31.4 31.4 36.6 44.4 54.9 68.0 86.3 141.1 392.1 964.5 1732.9 2451.7 3110.3 3578.2 4053.9 4594.9 5454.8 7734.0 11171.0 
13881.4 14770.1 14955.7 15023.6 15274.5 15392.2 15405.2 13996.4 11272.9 8431.8 6134.4 4153.2 1335.6 512.3 128.1 18.3 0.0 0.0 
0.0 
31.4 31.4 36.6 41.8 49.7 60.1 70.6 91.5 149.0 368.5 690.0 1069.0 1411.4 1719.8 2070.1 2443.8 2867.2 3860.5 5985.4 8918.0 
10339.8 10515.0 10034.0 9592.3 9453.8 9001.6 8319.4 6774.7 4887.6 2945.7 1508.1 611.6 203.9 96.7 28.8 0.0 0.0 0.0 
31.4 28.8 34.0 39.2 44.4 49.7 60.1 65.3 75.8 96.7 141.1 227.4 321.5 373.8 423.4 501.8 616.8 799.8 1225.8 2224.3 3264.5 3465.8 
2997.9 2456.9 2355.0 1782.6 1293.8 859.9 577.6 439.1 355.5 282.3 151.6 70.6 20.9 0.0 0.0 0.0 
31.4 28.8 31.4 36.6 41.8 47.0 52.3 57.5 62.7 70.6 81.0 99.3 133.3 164.7 164.7 162.1 169.9 185.6 232.6 420.8 658.7 716.2 645.6 564.6 
546.3 410.4 334.6 295.3 274.4 264.0 245.7 219.6 159.4 62.7 18.3 0.0 0.0 0.0 
31.4 28.8 31.4 34.0 39.2 44.4 47.0 52.3 52.3 57.5 62.7 70.6 75.8 91.5 96.7 94.1 83.6 81.0 83.6 86.3 88.9 99.3 115.0 128.1 128.1 149.0 
164.7 175.1 183.0 180.3 177.7 156.8 133.3 75.8 18.3 0.0 0.0 0.0 
31.4 26.1 28.8 31.4 34.0 36.6 39.2 39.2 39.2 41.8 41.8 44.4 47.0 47.0 47.0 49.7 49.7 52.3 49.7 47.0 47.0 47.0 47.0 47.0 49.7 57.5 
65.3 68.0 70.6 75.8 88.9 101.9 99.3 78.4 28.8 0.0 0.0 0.0 
31.4 26.1 26.1 28.8 28.8 28.8 31.4 31.4 31.4 31.4 31.4 34.0 31.4 31.4 31.4 31.4 31.4 31.4 34.0 34.0 36.6 36.6 36.6 39.2 39.2 44.4 
52.3 57.5 60.1 60.1 54.9 47.0 44.4 36.6 20.9 0.0 0.0 0.0 
31.4 23.5 23.5 23.5 23.5 26.1 23.5 23.5 23.5 23.5 23.5 23.5 23.5 23.5 20.9 20.9 20.9 20.9 20.9 18.3 20.9 23.5 28.8 31.4 31.4 34.0 31.4 26.1 23.5 18.3 15.7 13.1 7.8 2.6 0.0 
0.0 0.0 0.0 
31.4 23.5 20.9 20.9 20.9 20.9 20.9 18.3 18.3 18.3 15.7 15.7 13.1 13.1 10.5 10.5 7.8 10.5 13.1 15.7 13.1 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.5 20.9 20.9 18.3 18.3 18.3 15.7 15.7 13.1 10.5 7.8 5.2 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 18.3 15.7 15.7 15.7 13.1 13.1 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 18.3 15.7 13.1 13.1 10.5 10.5 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 10.5 10.5 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 13.1 10.5 10.5 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 13.1 10.5 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 15.7 10.5 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 18.3 13.1 10.5 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 20.9 15.7 13.1 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 23.5 18.3 15.7 13.1 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 28.8 23.5 20.9 18.3 15.7 13.1 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
31.4 34.0 31.4 28.8 26.1 23.5 20.9 18.3 15.7 10.5 7.8 5.2 5.2 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
31.4 36.6 34.0 31.4 28.8 26.1 26.1 23.5 18.3 15.7 10.5 10.5 7.8 7.8 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 0.0 
0.0 0.0 
31.4 39.2 36.6 34.0 31.4 31.4 28.8 26.1 23.5 18.3 15.7 13.1 10.5 10.5 7.8 7.8 7.8 5.2 5.2 5.2 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 5.2 5.2 
2.6 2.6 0.0 
31.4 41.8 39.2 36.6 36.6 34.0 34.0 34.0 28.8 26.1 20.9 18.3 18.3 15.7 13.1 13.1 10.5 10.5 10.5 10.5 10.5 7.8 7.8 7.8 5.2 5.2 5.2 5.2 5.2 5.2 5.2 7.8 7.8 7.8 
7.8 7.8 7.8 0.0 
31.4 41.8 39.2 39.2 39.2 36.6 36.6 36.6 34.0 31.4 28.8 23.5 20.9 20.9 18.3 18.3 15.7 15.7 15.7 15.7 13.1 10.5 10.5 7.8 7.8 7.8 7.8 7.8 7.8 7.8 7.8 7.8 7.8 7.8 
7.8 7.8 7.8 0.0 
31.4 39.2 36.6 36.6 36.6 36.6 36.6 36.6 36.6 31.4 28.8 26.1 26.1 23.5 23.5 20.9 20.9 20.9 20.9 18.3 18.3 15.7 13.1 10.5 10.5 7.8 7.8 7.8 7.8 7.8 7.8 7.8 7.8 
7.8 7.8 7.8 7.8 0.0 
31.4 39.2 36.6 36.6 34.0 34.0 34.0 31.4 31.4 31.4 28.8 28.8 28.8 26.1 26.1 26.1 26.1 26.1 28.8 31.4 28.8 23.5 20.9 18.3 18.3 15.7 15.7 13.1 13.1 
15.7 13.1 10.5 7.8 7.8 5.2 5.2 5.2 0.0 
31.4 36.6 36.6 34.0 34.0 34.0 34.0 34.0 31.4 31.4 31.4 31.4 31.4 31.4 31.4 34.0 34.0 34.0 34.0 34.0 34.0 36.6 41.8 47.0 49.7 49.7 
44.4 39.2 36.6 31.4 28.8 26.1 23.5 15.7 10.5 5.2 2.6 0.0 
31.4 39.2 36.6 36.6 36.6 36.6 39.2 36.6 36.6 36.6 39.2 39.2 39.2 39.2 39.2 41.8 41.8 44.4 44.4 47.0 47.0 49.7 49.7 52.3 52.3 57.5 
65.3 70.6 70.6 68.0 65.3 60.1 57.5 49.7 31.4 5.2 2.6 0.0 
31.4 39.2 41.8 41.8 41.8 44.4 44.4 47.0 47.0 47.0 49.7 52.3 52.3 52.3 54.9 57.5 60.1 62.7 60.1 57.5 54.9 57.5 57.5 60.1 62.7 73.2 
81.0 83.6 88.9 94.1 107.2 120.2 115.0 94.1 34.0 5.2 0.0 0.0 
31.4 41.8 44.4 44.4 47.0 52.3 54.9 57.5 60.1 65.3 70.6 75.8 83.6 96.7 104.5 99.3 94.1 91.5 91.5 96.7 99.3 109.8 138.5 146.4 149.0 164.7 
175.1 180.3 183.0 175.1 167.3 151.6 125.5 68.0 26.1 2.6 0.0 0.0 
31.4 41.8 44.4 47.0 49.7 54.9 60.1 65.3 70.6 78.4 88.9 104.5 133.3 164.7 167.3 164.7 167.3 185.6 256.1 420.8 572.4 663.9 674.3 643.0 
629.9 457.4 371.1 318.9 290.1 261.4 232.6 196.0 125.5 57.5 23.5 2.6 0.0 0.0 
